StrongHold ST88-075-66BK Heavy Duty PVC Electrical Tape is an all-weather, pressure sensitive vinyl electrical tape that applies easily and provides a high level of performance over a range of temperatures. It is .75" x 66' x .0085” in size, black in color and comes individually cellophane wrapped. Suitable as primary insulation when used for splicing up 600 Volts or 80∘C (176∘F) and can be used as protective outer jacket in low temperature applications.
Sub Brand | StrongHold™ |
Product Type | Heavy Duty Electrical Tape |
Color | Black |
Material | PVC |
Adhesive Material | Rubber |
Overall Thickness (In.) | 0.0085 |
Overall Thickness (mm) | 0.21 |
Overall Width (In.) | 0.75 |
Overall Width (mm) | 19 |
Overall Length (ft.) | 66 |
Overall Length (m) | 20 |
Tensile at Break (N/cm) | 38 |
Tensile at Break (kg/mm) | 0.39 |
Elongation at Break (%) | 300 |
Adhesion to Steel (N/cm) | 2.2 |
Adhesion to Steel (oz/in) | 20.1 |
Adhesion to Backing (N/cm) | 2.2 |
Adhesion to Backing (oz/in) | 20.1 |
Flammability Rating | UL 510 Flame Retardant |
Flagging (mm) | 0 |
Maximum Operating Temperature (°C) | 105 |
Maximum Operating Temperature (°F) | 221 |
Minimum Operating Temperature (°C) | -18 |
Minimum Operating Temperature (°F) | 0 |
Dielectric Strength Standard (kV) | 10 |
Dielectric Strength Wet (90%) (kV) | 8.1 |
Insulation Resistance (MΩ) | 1.E+06 |
Standards Met | Meets ASTM D-3005, Type 1; EN 60454-3-1, Type 11; UL 510 CSA C 22.2 No 197; Meets 2000/53/EC and RoHS 2011/65/EU directives |
Compliance Certifications | CSA Certified, UL Listed |
Environment | Indoor/Outdoor |
Application | Contractor, Electrical Construction, Industrial Construction, Manufacturing, Maintenance and Repair |
Durability (yr) | 5 |
Tape Style | Heavy Duty |
UPC | 61305658036 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0115 |
Std. Ctn. Qty. | 20 |
Std. Ctn. Volume (cf) | 0.2300 |
Product Bulletins | StrongHold™ PVC Tape Brochure SFCB23--SA-ENG | English | |
Videos | StrongHold™ PVC Electrical Tape Video | English | |
Videos | StrongHold PVC Electrical Tape Product Video | English | |
Catalogs | StrongHold Contractor Pocket Guide ELCB35--SA-ENG | English |