Panduit CR4H-M Closed Cable Tie Connector Ring Mounts connect multiple wire bundles or hang bundles from conduit, eliminating the need for saddle clamps. These mounts can be used with miniature, intermediate, standard, heavy-standard and light-heavy cable ties and are intended for indoor environments. They are 0.57” x 0.36” (14.5mm x 9.1mm) in size. Made of Nylon 6.6, are natural in color and come in packages of 1000.
Product Type | Connector Ring |
Application | Connect Multiple Cable Bundles |
Color | Natural |
Environment | Indoor |
For Use With | Cable Ties : M, I, S, HS, LH |
Material | Nylon 6.6 |
Maximum Installation Temperature (°C) | 85 |
Maximum Installation Temperature (°F) | 185 |
Minimum Installation Temperature (°C) | -20 |
Minimum Installation Temperature (°F) | -4 |
Maximum Operating Temperature (°C) | 85 |
Maximum Operating Temperature (°F) | 185 |
Minimum Operating Temperature (°C) | -60 |
Minimum Operating Temperature (°F) | -76 |
Overall Length (In.) | 0.57 |
Overall Length (mm) | 14.6 |
Overall Width (In.) | 0.36 |
Overall Width (mm) | 9.1 |
Overall Height (In.) | 0.3 |
Overall Height (mm) | 7.6 |
Resistance Properties | Heat-Resistant |
Standards Met | UL Recognized #E136577 |
Mount Method | Cable Tie |
UPC | 07498360021 |
Std. Pkg. Qty. | 1000 |
Std. Pkg. Volume (cf) | 0.0860 |
Std. Ctn. Qty. | 10000 |
Std. Ctn. Volume (cf) | 0.8599 |
Specification Sheets | CR2 & CR4H Closed Connector Rings Specification Sheet WW-ENG | English | |
Part Drawings | Part Drawing - DXF - PANDUIT_CR4H | English | |
Part Drawings | CR2/CR4H - Connector Ring Part Drawing GB0239EB | English | |
Selection Guides | Cable Accessories Selection Guide - FRSG7 | English |
{{leftSpecification.attributeName}} {{leftSpecification.attributeName}} | {{leftSpecification.attributeValue}} {{leftSpecification.attributeValue}} |
{{leftPackaging.attributeName}} | {{leftPackaging.attributeValue}} |
{{media.doctype}} | {{media.title}} | {{getTranslation(media.language)}} |