Uniclip Stainless Steel I-Beam Bracket for use with Unslotted Ladder Rungs.
Note | This bracket is intended for use with I-Beam style ladder rung in galvanized steel, stainless steel, or aluminum constructions |
Product Type | Uniclip Bracket |
Application | Short-Circuit Protection |
Color | Natural |
Environment | Indoor/Outdoor |
For Use With | Stainless Steel Buckle Strap and Locking Strap Cable Cleats |
Material | Stainless Steel Type 316 |
Overall Length (In.) | 4.12 |
Overall Length (mm) | 104.6 |
Overall Width (In.) | 1.25 |
Overall Width (mm) | 31.8 |
Overall Height (In.) | 0.898 |
Overall Height (mm) | 22.9 |
UPC | 07498391043 |
Std. Pkg. Qty. | 5 |
Std. Pkg. Volume (cf) | 0.0266 |
Std. Ctn. Qty. | 25 |
Std. Ctn. Volume (cf) | 0.1329 |
Part Drawings | Uniclip I-Beam Ladder Rung Bracket | English | |
Installation Documents | Metal Uniclip Brackets For Use With Strut, Top Hat, I-Beam & Round Ladder Rung Systems Installation Instructions RW309 (02/2021) | English | |
Flyers | Short Circuit Protection Solutions - SSFL03--SA-CHI | Chinese (中文) | |
Flyers | Panduit’s Cable Cleat Products for Short Circuit Protection | English |