Panduit offers the most preferred hand-operated tools in the industry. The PPTS Pneumatic Cable Tie Hand Tool has an ergonomic design that promotes worker safety, reduces downtime, and increases productivity. For use with miniature, intermediate and standard cross section cable ties. Black trigger handle with gray metal housing. Weight is 15 ounces (427 g) and is sold individually.
Application | Production, Maintenance, Construction |
Note | Tool housing is made of metal for added durability |
Product Type | Pneumatic Cable Tie Hand Tool |
Color | Light Gray |
Finish/Coating | Powder-Coated |
Overall Height (In.) | 5.8 |
Overall Height (mm) | 147 |
Overall Length (In.) | 8.54 |
Overall Length (mm) | 217 |
Overall Width (In.) | 0.96 |
Overall Width (mm) | 24.4 |
Standards Met | CE Compliant |
For Use With | For Panduit M, I and S cross-section cable ties |
Part Features | Powder coat finish with black knob; replacement parts can be part of a scheduled maintenance program. |
UPC | 07498376090 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.4384 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Product Bulletins | Ergonomic Cable Tie Installation Hand Tools Product Bulletin FRCB31 | English | |
Part Drawings | PPTS Tool Part Drawing | English | |
Installation Documents | Pneumatic Cable Tie Tool Operation Manual: PA22176A02 | English | |
Installation Documents | TTLK3 Installation Instructions | English |