Panduit PLWP1.5I-D Locking Wing Mount Push Ties use an all-in-one design to attach bundles to another surface using a stable, secure, rattle-free installation. Intermediate cross section, 6” (152mm) length. For indoor use, made of Nylon 6.6, are natural in color and come in packages of 500.
Product Type | Premium Cable Tie |
Color | Natural |
Environment | Indoor |
Material | Nylon 6.6 |
Overall Length (In.) | 6 |
Overall Length (mm) | 152 |
Body Width (In.) | 0.135 |
Body Width (mm) | 3.4 |
Body Thickness (In.) | 0.045 |
Body Thickness (mm) | 1.2 |
Maximum Bundle Diameter (In.) | 1.25 |
Maximum Bundle Diameter (mm) | 31.8 |
Minimum Bundle Diameter (In.) | 0.06 |
Minimum Bundle Diameter (mm) | 1.5 |
Minimum Loop Tensile Strength (N) | 178 |
Minimum Loop Tensile Strength (lb) | 40 |
Maximum Operating Temperature (°C) | 85 |
Maximum Operating Temperature (°F) | 185 |
Minimum Operating Temperature (°C) | -60 |
Minimum Operating Temperature (°F) | -76 |
Minimum Installation Temperature (°C) | -20 |
Minimum Installation Temperature (°F) | -4 |
Standards Met | UL 62275 Compliant (Type 1, 11), UL Recognized (File #E56854), RoHS Compliant |
For Use With | GTS-E, GS2B-E, PTS, PPTS, STS2 |
Part Features | Cable tie, mount and fastener in a single part. Used to attach bundles to another surface. Anchor is easily pressed into a preformed hole and locks in place. |
UPC | 07498322411 |
Std. Pkg. Qty. | 500 |
Std. Pkg. Volume (cf) | 0.1174 |
Std. Ctn. Qty. | 5000 |
Std. Ctn. Volume (cf) | 1.1740 |
Videos | Premium Cable Ties | English | |
Part Drawings | Wing Push Mount Cable Tie Drawing | English | |
3D CAD Models | Wing Push Mount Cable Tie 3D STP File | English | |
Selection Guides | Comprehensive Cable Tie Solutions Selection Guide FRSG3 | English |