Panduit STHV Cable Tie Hand Tool is made with durable all-steel construction and features a “travel stop” that helps prevent pinched fingers. Tool is light gray and black, installs light-heavy and heavy cross section cable ties. Weighs 13oz (367g) and is sold individually.
Application | Maintenance, Construction, Low volume |
Note | Tool housing is made of metal for added durability |
Product Type | Cable Tie Installation Tool |
Color | Light Gray/Black |
Sub Brand | PanZone® |
Overall Height (In.) | 4.12 |
Overall Height (mm) | 104.6 |
Overall Length (In.) | 7.87 |
Overall Length (mm) | 199.9 |
Overall Width (In.) | 1.03 |
Overall Width (mm) | 26 |
For Use With | For Panduit LH and H cross-section cable ties |
Part Features | Durable all steel construction and "travel stop" to prevent pinched fingers. |
UPC | 07498376051 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0024 |
Std. Ctn. Qty. | 5 |
Std. Ctn. Volume (cf) | 0.0119 |
Part Drawings | STHV Part Drawing WE24515A01 | English | |
Installation Documents | Cable Tie Installation Tool Operation Instructions PA19719A01 | English |