globe {{(header.eyebrow.langSelector.label != '') ? header.eyebrow.langSelector.label : 'Choose Language'}}
{{ popupData.primarybody }}
{{ distyMobilePopUpData.title }}
{{ distyMobilePopUpData.primarybody }}
{{ distyMobilePopUpData.secondarybody }}

Part List

{{addedBomQuantity}} {{addedBomName}} Added
{{totalQuantityInBom}} item(s) View List >>

Part List

  1. {{product.name}}

    {{product.description}}

    {{product.quantity}} item(s)
View List >>

The epoxy applied cable tie mount in natural color is affixed with EMA epoxy adhesive. It is made of nylon 6.6, which increases mechanical strength, heat and wear resistance, and stiffness. It is used with miniature, intermediate, and standard cable ties. It is designed for indoor environments and comes in packages of 100.

Specifications

Product Type Cable Tie Mount
Application Epoxy Applied Mounts to Secure Wire/Cable to Most Surfaces
Color Natural
Environment Indoor
Material Nylon 6.6
Maximum Operating Temperature (°C) 85
Maximum Operating Temperature (°F) 185
Minimum Operating Temperature (°C) -60
Minimum Operating Temperature (°F) -76
Mount Method Adhesive
Overall Length (In.) 0.26
Overall Length (mm) 6.6
Overall Width (In.) 0.98
Overall Width (mm) 24.9
Overall Height (In.) 0.98
Overall Height (mm) 24.9
Standards Met RoHS Compliant
Static Load Capacity (kg) 4.5
Static Load Capacity (lb) 10
For Use With Miniature, Intermediate, Standard Cross-section Cable Ties

Packaging Detail

UPC 07498358015
Std. Pkg. Qty. 100
Std. Pkg. Volume (cf) 0.0288
Std. Ctn. Qty. 1000
Std. Ctn. Volume (cf) 0.2879
{{ getTranslation('panduit.productgroups.compare') }}
{{ item.partNumber }}
{{item.shortDescription}} {{ item.partNumber }}
{{ getTranslation('panduit.productgroups.removeallitems') }}