Panduit PUM-071-M30 Fir Tree Push Mounts have a unique alternating barb design that allows it to lock securely into position. They require a panel hole diameter of 0.25 to 0.28" (6.3 to 7.1 mm) for application. For use in indoor and outdoor environments and with miniature, intermediate and standard cable ties. Made of Heat Stabilized Nylon 6.6, are black in color and come in packages of 10.
Product Type | Cable Tie Mount |
Application | They Are a Reliable and Cost Effective Solution for Securing Wire Harnesses in The Automotive, Marine, White Goods, Heavy Equipment and Mass Transit-Rail Markets |
Color | Black |
Environment | Indoor |
Material | Nylon 6.6 |
Material Properties | Heat-Stabilized |
Maximum Compatible Panel Thickness (In.) | 0.28 |
Maximum Compatible Panel Thickness (mm) | 7.1 |
Maximum Operating Temperature (°C) | 115 |
Maximum Operating Temperature (°F) | 239 |
Minimum Operating Temperature (°C) | -60 |
Minimum Operating Temperature (°F) | -76 |
Minimum Loop Tensile Strength (N) | 264.16 |
Minimum Loop Tensile Strength (lb) | 10.4 |
Mount Method | Fir Tree Mount |
Overall Length (In.) | 0.65 |
Overall Length (mm) | 16.5 |
Overall Width (In.) | 0.65 |
Overall Width (mm) | 16.5 |
Overall Height (In.) | 0.66 |
Overall Height (mm) | 16.9 |
Resistance Properties | Heat-Resistant |
Standards Met | Chemical Resistance at 21 ° C (70 ° F): Excellent Resistance to Common Transportation Fluids Including: Ethylene Glycol, Gasoline, Jet Fuel, Hydraulic Fluid, Transmission Fluids and 10% Sodium Chloride Solution, Environmental Compliance: Meets 2000/53/Ec |
For Use With | Miniature, Intermediate, Standard Cross-Section Ties |
UPC | 07498390791 |
Std. Pkg. Qty. | 1000 |
Std. Pkg. Volume (cf) | 0.1410 |
Std. Ctn. Qty. | 5000 |
Std. Ctn. Volume (cf) | 0.7051 |
Product Bulletins | Fir Tree Push Mounts and Assemblies: WACB33--SA | English | |
Specification Sheets | Push Mounts and Assemblies Specification Sheet WASP04--SA-ENG | English | |
Videos | Cable Accesories Overview Video 16:9 | English | |
Part Drawings | Fir Tree Push Mount Drawing | English | |
Part Drawings | Fir Tree Push Mount 3D STP File | English | |
Line Cards | Heavy Duty Cable Management Solutions Line Card CMLC03--SA-ENG | English | |
Selection Guides | Cable Accessories Selection Guide - FRSG7 | English |