Panduit PLB3S-M0 Double Loop Cable Tie is a fast and economical method to secure and separate two bundles. They reduce your part number inventory because a single part covers multiple bundle sizes. With greater resistance to harsh UV light, these ties can be used in both indoor and outdoor environments. Standard cross section and 11.8” (300mm) length. Made of Weather Resistant Nylon 6.6, are black in color and come in packages of 1000.
Product Type | Premium Cable Tie |
Color | Black |
Environment | Indoor/Outdoor |
Material | Nylon 6.6 |
Resistance Properties | UV-Resistant, Weather-Resistant |
Overall Length (In.) | 11.8 |
Overall Length (mm) | 300 |
Body Width (In.) | 0.19 |
Body Width (mm) | 4.8 |
Body Thickness (In.) | 0.052 |
Body Thickness (mm) | 1.3 |
Maximum Bundle Diameter (In.) | 3 |
Maximum Bundle Diameter (mm) | 76.2 |
Minimum Loop Tensile Strength (N) | 222 |
Minimum Loop Tensile Strength (lb) | 50 |
Maximum Operating Temperature (°C) | 85 |
Maximum Operating Temperature (°F) | 185 |
Minimum Operating Temperature (°C) | -60 |
Minimum Operating Temperature (°F) | -76 |
Minimum Installation Temperature (°C) | -20 |
Minimum Installation Temperature (°F) | -4 |
Standards Met | UL Recognized (File #E56854), RoHS Compliant |
For Use With | GTS-E, GS2B-E, GTH-E, GS4H-E, PTS, PTH, PPTS, STS2, STH2 |
UPC | 07498355684 |
Std. Pkg. Qty. | 1000 |
Std. Pkg. Volume (cf) | 0.3345 |
Std. Ctn. Qty. | 10000 |
Std. Ctn. Volume (cf) | 3.3446 |
Videos | Premium Cable Ties | English | |
Part Drawings | Double Loop Cable Tie Drawing | English | |
Selection Guides | Comprehensive Cable Tie Solutions Selection Guide FRSG3 | English |