Panduit PLST4HS25-TL300 Stud Mounted Cable Ties mount to a flat surface and wrap around bundles to form a releasable attachment. Made of Heat Stabilized Weather Resistant Nylon 6.6, they satisfy the needs of high temperature and high resistance to ultraviolet light applications. Light-Heavy cross section, 15.3” (389mm) length. They are black in color and come in packages of 250.
Product Type | Premium Cable Tie |
Color | Black |
Environment | Indoor/Outdoor |
Material | Nylon 6.6 |
Material Properties | Heat-Stabilized |
Resistance Properties | Heat-Resistant |
Overall Length (In.) | 15.3 |
Overall Length (mm) | 389 |
Body Width (In.) | 0.3 |
Body Width (mm) | 7.6 |
Body Thickness (In.) | 0.075 |
Body Thickness (mm) | 1.9 |
Maximum Bundle Diameter (In.) | 4 |
Maximum Bundle Diameter (mm) | 101.6 |
Minimum Bundle Diameter (In.) | 0.18 |
Minimum Bundle Diameter (mm) | 4.8 |
Minimum Loop Tensile Strength (N) | 534 |
Minimum Loop Tensile Strength (lb) | 120 |
Maximum Operating Temperature (°C) | 115 |
Maximum Operating Temperature (°F) | 239 |
Minimum Operating Temperature (°C) | -60 |
Minimum Operating Temperature (°F) | -76 |
Minimum Installation Temperature (°C) | -20 |
Minimum Installation Temperature (°F) | -4 |
Standards Met | UL Recognized (File #E56854), UL 62275 Compliant (Type 1, 11), RoHS Compliant |
For Use With | GTH-E, GS4H-E, GS4EH-E, PTH, STH2, ST3EH |
Part Features | Heat stabilized weather resistant integral mount pushes onto a threaded stud and the tie wraps around the bundle. |
UPC | 07498375411 |
Std. Pkg. Qty. | 250 |
Std. Pkg. Volume (cf) | 0.2677 |
Std. Ctn. Qty. | 2500 |
Std. Ctn. Volume (cf) | 2.6767 |
Videos | Premium Cable Ties | English | |
Part Drawings | Stud Mounted Cable Tie Drawing | English | |
3D CAD Models | Stud Mounted Cable Tie 3D STP File | English | |
Selection Guides | Comprehensive Cable Tie Solutions Selection Guide FRSG3 | English |