Panduit PLT3S-M6120 Locking Cable Ties are designed to satisfy the needs of solar applications, and resistance to corrosive elements such as zinc chloride applications, while delivering consistent performance and reliability. Cable tie of choice for making attachments to galvanized surfaces. Standard cross section, 11.5" (292mm) length. Made of Weather Resistant Nylon 612 with high resistance to ultraviolet light, are black in color and come in packages of 1000
Product Type | Cable Tie |
Sub Brand | Pan-Ty® |
Color | Black |
Environment | Harsh/Indoor/Outdoor |
Material | Nylon 612 |
Resistance Properties | Chemical-Resistant, UV-Resistant, Weather-Resistant |
Overall Length (In.) | 11.5 |
Overall Length (mm) | 292 |
Body Width (In.) | 0.19 |
Body Width (mm) | 4.8 |
Body Thickness (In.) | 0.052 |
Body Thickness (mm) | 1.3 |
Maximum Bundle Diameter (In.) | 3 |
Maximum Bundle Diameter (mm) | 76 |
Minimum Bundle Diameter (In.) | 0.06 |
Minimum Bundle Diameter (mm) | 1.5 |
Minimum Loop Tensile Strength (N) | 222 |
Minimum Loop Tensile Strength (lb) | 50 |
Maximum Operating Temperature (°C) | 85 |
Maximum Operating Temperature (°F) | 185 |
Minimum Operating Temperature (°C) | -60 |
Minimum Operating Temperature (°F) | -76 |
Minimum Installation Temperature (°C) | -20 |
Minimum Installation Temperature (°F) | -4 |
Standards Met | RoHS CE / UKCA |
For Use With | GTS-E, GS2B-E, GTH-E, GS4H-E, PTS, PTH, PPTS, STS2, STH2 |
UPC | 61305684518 |
Std. Pkg. Qty. | 1000 |
Std. Pkg. Volume (cf) | 0.3345 |
Std. Ctn. Qty. | 10000 |
Std. Ctn. Volume (cf) | 3.3446 |
Product Bulletins | Folleto de Soluciones para Energías Renovables Boletín de Producto PUCB31--SA-SPA | Spanish (Español) | |
Specification Sheets | Nylon 612 Cable Ties Specification Sheet FBSP211 | English | |
Specification Sheets | Colliers de câblage Panduit - Nylon 612 CTSP06-SA- FR | French (Français) | |
Part Drawings | Premium Cable Ties PLT Series Part Drawing 02781NBB_DC | English | |
Brochures | Panduit® Renewable Energy Solutions Brochure PUCB31--SA-ENG | English | |
Selection Guides | Comprehensive Cable Tie Solutions Selection Guide - FRSG3 | English |
{{leftSpecification.attributeName}} {{leftSpecification.attributeName}} | {{leftSpecification.attributeValue}} {{leftSpecification.attributeValue}} |
{{leftPackaging.attributeName}} | {{leftPackaging.attributeValue}} |
{{media.doctype}} | {{media.title}} | {{getTranslation(media.language)}} |