Pan-Ty® releasable tie, standard cross section, 7.4 (188mm) length, weather resistant nylon 6.6, black, standard package.
Product Type | Premium Cable Tie |
Color | Black |
Environment | Indoor |
Material | Nylon 6.6 |
Resistance Properties | UV-Resistant, Weather-Resistant |
Overall Length (In.) | 7.4 |
Overall Length (mm) | 188 |
Body Width (In.) | 0.19 |
Body Width (mm) | 4.8 |
Maximum Bundle Diameter (In.) | 1.88 |
Maximum Bundle Diameter (mm) | 48 |
Minimum Bundle Diameter (In.) | 0.06 |
Minimum Bundle Diameter (mm) | 1.5 |
Minimum Loop Tensile Strength (N) | 222 |
Minimum Loop Tensile Strength (lb) | 50 |
Maximum Operating Temperature (°C) | 85 |
Maximum Operating Temperature (°F) | 185 |
Minimum Operating Temperature (°C) | -60 |
Minimum Operating Temperature (°F) | -76 |
Standards Met | CE, RoHS Compliant, UL 62275 Compliant (Type 2S, 21S), UL Listed (File #E56854), UL Recognized (File #E56854) |
For Use With | Cables |
Application | General |
Part Features | Release tab permits easy release and re-use where changes are anticipated. |
UPC | 07498354127 |
Std. Pkg. Qty. | 100 |
Std. Pkg. Volume (cf) | 0.0321 |
Std. Ctn. Qty. | 1000 |
Std. Ctn. Volume (cf) | 0.3207 |
Videos | Premium Cable Ties | English | |
Part Drawings | Releasable Cable Tie Part Drawing. | English | |
Brochures Non Product | Industrial Electrical Solutions Guide CPCB208--SA-ENG | English | |
Selection Guides | Comprehensive Cable Tie Solutions Selection Guide - FRSG3 | English |
{{leftSpecification.attributeName}} {{leftSpecification.attributeName}} | {{leftSpecification.attributeValue}} {{leftSpecification.attributeValue}} |
{{leftPackaging.attributeName}} | {{leftPackaging.attributeValue}} |
{{media.doctype}} | {{media.title}} | {{getTranslation(media.language)}} |