Optimize cable management with our 24" x 4" horizontal tee, creating a 90° horizontal branch with a 12" x 4" exit. Great for multiple spillout options, it allows efficient and organized routing.
Product Type | Tee Fitting |
Sub Brand | FiberRunner® |
Application | Data Centers and Telco Central Offices |
Bend Radius (In.) | 2 |
Bend Radius (mm) | 50.8 |
Channel Material | PC |
Color | Yellow |
Fitting Type | Horizontal Tee |
Fitting Material | PC/ABS |
Material | Polycarbonate/ABS |
For Use With | 24x4 FiberRunner System |
Overall Length (In.) | 29.96 |
Overall Length (mm) | 761 |
Overall Width (In.) | 24.48 |
Overall Width (mm) | 621.8 |
Overall Height (In.) | 4.48 |
Overall Height (mm) | 113.8 |
Standards Met | RoHS Compliant, UL Listed to 2024 Optical Fiber Cable Routing Assemblies Compliant with the applicable tests in Telcordia GR-63-CORE Network Equipment Building Systems Level 3 |
System Dimensions | 24" x 4" |
Configuration |
---|
UPC | 61305676813 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 2.2063 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | FiberRunner 24x4 Global Specification Sheet FRSP29--WW-ENG | English | |
Specification Sheets | FiberRunner 24x4 EMEA LSZH Specification Sheet FRSP26--WW-UKE | UK English | |
Specification Sheets | Sistema de Enrutamiento FiberRunner 24x4 FRSP29--WW-SPA | Spanish (Español) | |
Videos | FiberRunner Video | English | |
Part Drawings | FiberRunner 24x4 Horizontal Tee with 12" Exit Part Drawing 39701-18 | English | |
Part Drawings | FiberRunner 24x4 Horizontal Tee with 12" Exit Part Drawing DWG | English | |
Part Drawings | FiberRunner 24x4 Horizontal Tee with 12" Exit Part Drawing DXF | English | |
Installation Documents | FiberRunner 24x4 Cable Routing System Installation Instruction RW235 | English | |
Application Guides | FiberRunner Cable Routing System Brochure | English | |
Application Guides | Sistema de Enrutamiento de Cables FiberRunner Guia de Aplicación FRCB02-SA-SPA | Spanish (Español) |