Route and protect your cables with our 2" x 2" hinged slotted channel. With its slotted design, you can easily route cables in and out of the channel at various points along its length.
Product Type | Fiber Routing Channel with Cover |
Application | Data Centers and Telco Central Offices |
Channel Material | PVC |
Color | Yellow |
Flammability Rating | UL-94V-0 |
Material | PVC |
Overall Length (ft.) | 10 |
Overall Length (m) | 3.05 |
Overall Width (In.) | 2.16929251 |
Overall Width (mm) | 55.1 |
Overall Height (In.) | 1.92 |
Overall Height (mm) | 48.8 |
Sub Brand | FiberRunner® |
Standards Met | RoHS Compliant, UL Listed to 2024 Optical Fiber Cable Routing Assemblies Compliant with the applicable tests in Telcordia GR-63-CORE Network Equipment Building Systems Level 3 |
System Dimensions | 2x2 |
Configuration |
---|
UPC | 61305681469 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.2735 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 2.7354 |
Specification Sheets | FiberRunner ® Channels Specification Sheet FRSP32--WW-ENG | English | |
Specification Sheets | Sistema de Enrutamiento FiberRunner® 2x2 FRSP28--WW-SPA | Spanish (Español) | |
Specification Sheets | Canales FiberRunner® FRSP32 | Spanish (Español) | |
Application Guides | FiberRunner Cable Routing System Brochure | English | |
Application Guides | Sistema de Enrutamiento de Cables FiberRunner Guia de Aplicación FRCB02-SA-SPA | Spanish (Español) |