Mount your fiber duct channel vertically on EIA/TIA racks or attach it to walls with the our adjustable Z bracket. Adjustable from 1.5" to 4", it ensures secure and organized cable routing.
Product Type | Adjustable Z Bracket |
Application | (1) The Fiber-Duct 2X2 and 4X4 Routing Systems are Comprised of Channel, Fittings, and Brackets Designed to Segregate, Route, and Protect Fiber Optic Cable and Copper Cabling. (2) it is Suited for Data Center Applications. |
Color | Black |
For Use With | Fiber-Duct System |
Includes | (1) Bracket (Rack Side), (1) Bracket (Duct Side), (2) #10-32x1/2 Phillips Truss-Head Machine Screws, (2) #10 Helical Spring Lockwashers, (2) #10-32 Machine Screw Nuts,(1) Bag of Four (4): #12-24x1/1/2 Type 1 Combination Drive Round Head Machine Screw, Do |
Material | Steel |
Number of Pieces | 9 |
Overall Length (In.) | 1.9 |
Overall Length (mm) | 48.3 |
Overall Width (In.) | 1.5 |
Overall Width (mm) | 38.1 |
Overall Height (In.) | 2.6 |
Overall Height (mm) | 66 |
Standards Met | UL Listed to 2024 Optical Fiber Cable Routing Assemblies Compliant with the Applicable Tests in Telcordia Gr-63-Core Network Equipment Building Systems Level 3, LP-CSISPEC-FR |
Series Type | 2 x 2 and 4 x 4 Fiber-Duct Brackets |
Part Features | Fastest installations, easy to maintain, system strength, versatility, Cable protection. |
Configuration |
---|
UPC | 07498375973 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0175 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.1748 |
Specification Sheets | 2x2 and 4x4 Fiber-Duct Routing System: FRSP14--WW-ENG | English | |
Specification Sheets | FiberRunner 2X2 Specficiaton Sheet FRSP19--WW-ENG | English | |
Specification Sheets | Sistema de Enrutamiento FiberRunner® 2x2 FRSP28 | Spanish (Español) | |
Part Drawings | Part Drawings - DWG - FZBA1.5X4 | English | |
Part Drawings | Part Drawings - DXF - FZBA1.5X4 | English | |
Part Drawings | Part Drawings - PDF - FZBA15X4 | English | |
Installation Documents | Installation Instructions/Best Practices - RW178 | English | |
Application Guides | Panduit Corp ® Fiberrunner ® & Fiber-Duct ™ Bracket Guide | English | |
Application Guides | FiberRunner Cable Routing System Brochure | English | |
Application Guides | Sistema de Enrutamiento de Cables FiberRunner Guia de Aplicación FRCB02-SA-SPA | Spanish (Español) | |
Catalog Page Graphics | 2x2 Routing System Roadmap | English |