Attach 4" x 4" or 6" x 4" channels to walls or equipment racks with ease. Pre-assembled slide clamps ensure quick and secure installation.
Product Type | L Wall Mount |
Sub Brand | FiberRunner® |
Application | (1) The Fiberrunner 6X4 Routing System is a System of Channel, Fittings and Brackets Designed to Segregate, Route, and Protect Fiber Optic and High PerformanceCopper Cabling. (2) it is Suited for Data Center Applications |
Color | Black |
For Use With | Fast Assembly to Channel |
Includes | (1) Bracket Assembly |
Material | Steel |
Number of Pieces | 1 |
Overall Length (In.) | 8.88 |
Overall Length (mm) | 225.6 |
Overall Width (In.) | 2 |
Overall Width (mm) | 50.8 |
Overall Height (In.) | 4.49 |
Overall Height (mm) | 114 |
Standards Met | UL Listed to 2024 Optical Fiber Cable Routing Assemblies Compliant with the Applicable Tests in Telcordia Gr-63-Core Network Equipment Building Systems Level 3, LP-CSISPEC-FR |
System Dimensions | 4" x 4", 6" x 4" |
Series Type | 4 x 4 and 6 x 4 FiberRunner Brackets |
Configuration |
---|
UPC | 07498379922 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0420 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.4199 |