The coupler fitting is used to efficiently manage cable placement. It is designed to be used with LD10, and LDPH10 Surface Raceway and is a 1.24 inch length. . It meets TIA/EIA Standards, is UL Listed and Compliant. It features a snap-on installation, is made of ABS plastic and is Electric Ivory.
Product Type | Power Rated Fitting |
Sub Brand | Pan-Way® |
Color | Electric Ivory |
Fitting Type | Coupler |
For Use With | LD10, LDPH10, LD2P10 |
Material | ABS |
Mount Method | Snap-On |
Raceway Type | Power Rated |
Standards Met | UL94V-0, FT4, Meets TIA/EIA Standards, UL Listed / Compliant. |
Overall Length (In.) | 1.24 |
Overall Length (mm) | 31.5 |
Overall Width (In.) | 1.62 |
Overall Width (mm) | 41.1 |
Overall Height (In.) | 0.93 |
Overall Height (mm) | 23.6 |
Application | Surface Raceway Products Provide Maximum Flexibility for Routing, Protecting, and Concealing High-Performance Copper, Voice, Video, Fiber Optic, and Electrical Wiring within any Enterprise Environment to Provide an Innovative and Satisfying Office Environ |
UPC | 07498353071 |
Std. Pkg. Qty. | 10 |
Std. Pkg. Volume (cf) | 0.0370 |
Std. Ctn. Qty. | 50 |
Std. Ctn. Volume (cf) | 0.1851 |
Specification Sheets | Pan-Way LD2P10 Surface Raceway System: SRSP29--WW-ENG | English | |
Specification Sheets | Pan-Way® Hinged LDPH Raceway System Specification Sheet SRSP30-WW-ENG | English | |
Videos | Surface Raceway - Video 16:9 | English | |
Part Drawings | Part-Drawing-PDF - CFX10-2_216555 | English | |
Part Drawings | Part Drawing - DWG - CFX10_35013-10 | English | |
Part Drawings | Part Drawing - DWG - CFX3_35246-01_A200 | English | |
Installation Documents | Pan-Way Surface Raceway Tia/Eia Compliant Fittings - PN26 | English | |
Brochures | Canaleta de Superficie Pan-Way ® Folleto SRLC02 | Spanish (Español) | |
Line Cards | Pan-Way® Surface Raceway Linecard SRLC02--WW-ENG | English | |
Selection Guides | Non-Metallic Surface Raceway Quick Reference Guide SRSG03--WW-ENG | English |
{{leftSpecification.attributeName}} {{leftSpecification.attributeName}} | {{leftSpecification.attributeValue}} {{leftSpecification.attributeValue}} |
{{leftPackaging.attributeName}} | {{leftPackaging.attributeValue}} |
{{media.doctype}} | {{media.title}} | {{getTranslation(media.language)}} |