The tee fitting extends cable runs in a tee configuration and is used with LD10 raceway. It is Electric Ivory.
Product Type | Bend Radius Control Fitting |
Sub Brand | Pan-Way® |
Color | Electric Ivory |
Fitting Type | Tee |
For Use With | LD10, LDPH10 |
Material | PVC |
Material Properties | Rigid |
Mount Method | Snap-On |
Raceway Type | Low Voltage |
Standards Met | UL94V-0, FT4, Meets TIA/EIA Standards, UL Listed / Compliant. |
Overall Length (In.) | 4.73 |
Overall Length (mm) | 120.1 |
Overall Width (In.) | 1.62 |
Overall Width (mm) | 41.1 |
Overall Height (In.) | 0.93 |
Overall Height (mm) | 23.6 |
Application | Pan-Way ® LD2P10 Profile Raceway is a One-Piece Multi-Channel Channel Raceway Which Provides Solutions for Routing Both Power and Data Cabling Along Perimeter Walls. Ld2P10 Profile Raceway is Available With Multi-Channel Fittings. |
Part Features | 1 bend radius control fittings, One-piece hinged design, Adhesive backing, Available in different sizes & lengths, Non-metallic construction, Distinct colors and Full selection of fittings and surface mount boxes. |
UPC | 07498352574 |
Std. Pkg. Qty. | 10 |
Std. Pkg. Volume (cf) | 0.1269 |
Std. Ctn. Qty. | 50 |
Std. Ctn. Volume (cf) | 0.6345 |
Specification Sheets | Pan-Way® LD Surface Raceway System Spec Sheet RKSP229 | English | |
Videos | Surface Raceway - Video 16:9 | English | |
Part Drawings | Part-Drawing-PDF - TFC10-2_229063 | English | |
Part Drawings | Part Drawing - DWG - TFC10_35013-01 | English | |
Installation Documents | Pan-Way Surface Raceway Tia/Eia Compliant Fittings - PN26 | English | |
Brochures | Canaleta de Superficie Pan-Way ® Folleto SRLC02 | Spanish (Español) | |
Line Cards | Pan-Way® Surface Raceway Linecard SRLC02--WW-ENG | English | |
Selection Guides | Non-Metallic Surface Raceway Quick Reference Guide SRSG03--WW-ENG | English |
{{leftSpecification.attributeName}} {{leftSpecification.attributeName}} | {{leftSpecification.attributeValue}} {{leftSpecification.attributeValue}} |
{{leftPackaging.attributeName}} | {{leftPackaging.attributeValue}} |
{{media.doctype}} | {{media.title}} | {{getTranslation(media.language)}} |