Securely mount your wire baskets with our durable strut clip. Perfect for organizing your workspace in data centers and telecommunications facilities.
Product Type | Wire Basket Push-On Splice |
Color | Silver |
Finish/Coating | Electro Zinc |
Material | Steel |
Configuration |
---|
UPC | 61305682581 |
Std. Pkg. Qty. | 50 |
Std. Pkg. Volume (cf) | 0.0486 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Product Bulletins | Smart Control Panel Solutions - CPCB232 | English | |
Specification Sheets | Sistema de Enrutamiento Panduit de Bandeja Portacables Tipo Malla Hoja De Especificaciones FRSP33--WW-SPA | Spanish (Español) | |
Specification Sheets | Wire Basket Overhead Cable Tray Routing System Specification Sheet FRSP33 | English | |
Videos | Wire Basket Overhead Cable Tray Routing Video | English | |
Part Drawings | Wire Basket Strut Clip Part Drawing 00510BAB-DC | English | |
Part Drawings | Clip de Sujeción de la Bandeja Portacables Tipo Malla Dibujo de Parte 00510BAB-DC_SPA | English | |
Installation Documents | Kit de Clip Strut para Bandeja Portacables de Panduit Instrucciones de Instalación FS176 | Spanish (Español) | |
Application Guides | Wire Basket Overhead Cable Tray Routing System Application Guide | English | |
Application Guides | Guía de Aplicación para el Sistema de Enrutamiento Elevado de Bandejas Portacables FRAG01 | Spanish (Español) |