globe {{(header.eyebrow.langSelector.label != '') ? header.eyebrow.langSelector.label : 'Choose Language'}}
{{ popupData.primarybody }}
{{ distyMobilePopUpData.title }}
{{ distyMobilePopUpData.primarybody }}
{{ distyMobilePopUpData.secondarybody }}

Part List

{{addedBomQuantity}} {{addedBomName}} Added
{{totalQuantityInBom}} item(s) View List >>

Part List

  1. {{product.name}}

    {{product.description}}

    {{product.quantity}} item(s)
View List >>

The Wyr-Grid® Hardware Kit is used to quickly and easily bend the straight Wyr-Grid® Pathway into a wide-radius 90-degree angle. The 12in (305mm) pathway requires 6 kits, the 18in (457mm) pathway requires 9 kits, the 24in (610mm) pathway requires 12 kits, and the 30in (762mm) pathway requires 15 kits. Black powder coated, 1pc.

c warning e
Discontinued - Limited Stock
Suggested Replacement Parts:

Specifications

Product Type Hardware Kit
Sub Brand Wyr-Grid®
Color Black
Overall Length (In.) 4.31
Overall Length (mm) 109.4
Overall Width (In.) 1.16
Overall Width (mm) 29.4
Overall Height (In.) 1.75
Overall Height (mm) 44.5

Packaging Detail

UPC 07498339488
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 0.0185
Std. Ctn. Qty. 10
Std. Ctn. Volume (cf) 0.1850

Specifications

{{leftSpecification.attributeName}} {{leftSpecification.attributeName}} {{leftSpecification.attributeValue}} {{leftSpecification.attributeValue}}

Packaging Detail

{{leftPackaging.attributeName}} {{leftPackaging.attributeValue}}

Resources

NOTE: Not all resources are available in your language.
If product info is not displayed in your selected language, it will be coming. We will continue to improve the experience over time.
Language
{{ getTranslation('panduit.productgroups.compare') }}
{{ item.partNumber }}
{{item.shortDescription}} {{ item.partNumber }}
{{ getTranslation('panduit.productgroups.removeallitems') }}