The five-hole splice bar is available in a black powder coat finish. The splice bar reinforces the larger outside radius for horizontal basket tray sweeps (refer to instruction sheet for application guidance). This splice is sold in packs of 12 pieces. Hardware (PWBHKBL) for securing the bar to the basket wire is sold separately.
Application | Data Centers |
Product Type | Wire Basket |
Color | Black |
Finish/Coating | Powder-Coated |
Material | Steel |
Number of Pieces | 12 |
For Use With | Wire Basket Tray |
UPC | 61305683339 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.1329 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | Wire Basket Overhead Cable Tray Routing System Specification Sheet FRSP33 | English | |
Videos | Wire Basket Overhead Cable Tray Routing System | English | |
Part Drawings | Wire Basket 5-Hole Sweeping Splice Bar Part Drawing | English | |
Application Guides | Wire Basket Overhead Cable Tray Routing System Application Guide FRAG01 | English |
{{leftSpecification.attributeName}} {{leftSpecification.attributeName}} | {{leftSpecification.attributeValue}} {{leftSpecification.attributeValue}} |
{{leftPackaging.attributeName}} | {{leftPackaging.attributeValue}} |
{{media.doctype}} | {{media.title}} | {{getTranslation(media.language)}} |