The Wyr-Grid® Intersection Bend Radius Control is a snap-on installation used in cable routing systems. It provides a 4 inch (101.6mm) bend radius, protects cables, and can be installed without cutting at tees, crosses, and right-angle intersections. It is 4 inches H x 8.2 L x 8.2 W (101.6mm x 208.3mm x 208.3mm).
Product Type | Intersection Bend Radius Control |
Sub Brand | Wyr-Grid® |
Color | Black |
Finish/Coating | Black Powder-Coated |
Material | Steel |
Overall Height (In.) | 4 |
Overall Height (mm) | 101.6 |
Overall Length (In.) | 8.2 |
Overall Length (mm) | 208.3 |
Overall Width (In.) | 8.2 |
Overall Width (mm) | 208.3 |
Application | Data Centers, Connected Buildings, and Industrial Automation Applications |
UPC | 07498332451 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.2636 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | Wyr-Grid® Overhead Cable Tray Routing System | English | |
Specification Sheets | Sistema de Enrutamiento de Bandeja Portacables Wyr-Grid® Hoja de Especificaciones FRSP13 | Spanish (Español) | |
Videos | Upside Down Wire Mesh Cable Tray Benefits | English | |
Part Drawings | Wyr-Grid 4" BRC | English | |
Part Drawings | WGINTBRC4BL Wyr-Grid 4" intersection Bend Radius Control | English | |
Part Drawings | WGINTBRC4BL Wyr-Grid 4" intersection Bend Radius Control | English | |
Installation Documents | Installation Instructions/Best Practices - Wyr-Grid Sidewalls & BRC fittings_RW-274 | English | |
Brochures | Sistema de Bandejas Wyr-Grid® para Enrutamiento Elevado de Cableado FRCB01 | Spanish (Español) | |
Brochures | Wyr-Grid® Overhead Cable Tray Routing System Brochure FRCB01 | English | |
Case Studies | Joliet Catholic Academy: CPCS51-WW--ENG | English | |
Technical References | Wyr-Grid Cable Tray Load Rating Report: FRTR01--WW-ENG | English |