The electro zinc-plated vertical wall mount bracket in silver is .33" (8.4 mm) high, 1.5" (38.1 mm) long, and 1.69" (42.9 mm). It comes in standard packages of one.
Application | (1) Within Data Centers, Connected Buildings and Industrial Automation Application (2) FiberRunner® Pathways |
Product Type | Bracket |
Color | Silver |
Finish/Coating | Electro Zinc |
For Use With | Wyr-Grid Pathways |
Includes | A pair of Bracket |
Material | Steel |
Sub Brand | Wyr-Grid® |
Standards Met | RoHS Compliant |
Number of Pieces | 2 |
Overall Height (In.) | 0.33 |
Overall Height (mm) | 8.4 |
Overall Length (In.) | 1.5 |
Overall Length (mm) | 38.1 |
Overall Width (In.) | 1.69 |
Overall Width (mm) | 43 |
UPC | 07498338957 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0021 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.0208 |
Specification Sheets | Wyr-Grid® Overhead Cable Tray Routing System | English | |
Specification Sheets | Sistema de Enrutamiento de Bandeja Portacables Wyr-Grid® Hoja de Especificaciones FRSP13 | Spanish (Español) | |
Videos | Upside Down Wire Mesh Cable Tray Benefits | English | |
Installation Documents | Wyr-Grid Vertical Wall Mount Bracket: RW304 | English | |
Brochures | Sistema de Bandejas Wyr-Grid® para Enrutamiento Elevado de Cableado FRCB01 | Spanish (Español) | |
Brochures | Wyr-Grid® Overhead Cable Tray Routing System Brochure FRCB01 | English | |
Technical References | Wyr-Grid Cable Tray Load Rating Report: FRTR01--WW-ENG | English |