The Wyr-Grid® Bottom Waterfall is designed to maintain a 1.38 inch (35mm) bend radius. It helps transition fiber optic, power, and copper data cables from within the Wyr-Grid® Wire Rack. It snaps on to an 8 inch (203mm), 12 inch (305mm), 18 inch (457mm), 24 inch (610mm), or 30 inch (762mm) pathway section. The waterfall can be installed side by side to increase overall width. The waterfall keeps costs low and delivers fast and simple installation.

c warning e
Planned for Discontinuation
Suggested Replacement Parts:
PWBWFWEZ

Specifications

Product Type Bottom Waterfall
Application The Wyr-Grid® Overhead Cable Tray provides 1.38 inch (35mm) Bend Radius Control for Cables Transitioning down into the Racks or Cabinets from within the Wyr-Grid® Wire Rack.
Color Black
Material Steel
Sub Brand Wyr-Grid®
Bend Radius (In.) 2.94
Bend Radius (mm) 74.6
Overall Height (In.) 2.11
Overall Height (mm) 53.5
Standards Met RoHS Compliant

Packaging Detail

UPC 07498332207
Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 0.0302
Std. Ctn. Qty. 10
Std. Ctn. Volume (cf) 0.3021

Resources

NOTE: Not all resources are available in your language.
If product info is not displayed in your selected language, it will be coming. We will continue to improve the experience over time.
Language
Specification Sheets Wyr-Grid® Overhead Cable Tray Routing System English
Specification Sheets Sistema de Enrutamiento de Bandeja Portacables Wyr-Grid® Hoja de Especificaciones FRSP13 Spanish (Español)
Videos Upside Down Wire Mesh Cable Tray Benefits English
Part Drawings Wyr-Grid Bottom Waterfall: 09D017DU-DC English
Part Drawings WGBTMWFBL Wyr-Grid Bottom Waterfall English
Part Drawings WGBTMWFBL Wyr-Grid Bottom Waterfall English
Installation Documents Wyr-Grid Side and Bottom Waterfalls - WGSWF4, WGBTMWFBL, & WGBTMWFEZ English
Brochures Sistema de Bandejas Wyr-Grid® para Enrutamiento Elevado de Cableado FRCB01 Spanish (Español)
Brochures Wyr-Grid® Overhead Cable Tray Routing System Brochure FRCB01 English
Case Studies Joliet Catholic Academy: CPCS51-WW--ENG English
Reference Architecture Fiber Switch Ring (REP) Deployment for High Availability Configuration Drawing: PCD0003 Spanish (Español)
Technical References Wyr-Grid Cable Tray Load Rating Report: FRTR01--WW-ENG English
{{ getTranslation('panduit.productgroups.compare') }}
{{ item.partNumber }}
{{item.shortDescription}} {{ item.partNumber }}
{{ getTranslation('panduit.productgroups.removeallitems') }}