The wide bottom waterfall can be used on different sizes of basket. The waterfall snaps on into the basket without the need for tools. The waterfall allows for bend radius

Specifications

Application Data Centers, Connected Buildings, and Industrial Automation Applications for all Panduit Wire Basket Applications
Color Black
Finish/Coating Powder-Coated
Material Steel
Standards Met UL Classified for their Suitability for use as Equipment Grounding Conductor in Accordance with Sections 392.3(C) and 392.7(B) of the NEC

Packaging Detail

UPC 61305681507
Std. Pkg. Qty. 5
Std. Pkg. Volume (cf) 0.1328
Std. Ctn. Qty. 0
Std. Ctn. Volume (cf) 0.0000

Specifications

{{leftSpecification.attributeName}} {{leftSpecification.attributeName}} {{leftSpecification.attributeValue}} {{leftSpecification.attributeValue}}

Packaging Detail

{{leftPackaging.attributeName}} {{leftPackaging.attributeValue}}

Resources

NOTE: Not all resources are available in your language.
If product info is not displayed in your selected language, it will be coming. We will continue to improve the experience over time.
Language
{{ getTranslation('panduit.productgroups.compare') }}
{{ item.partNumber }}
{{item.shortDescription}} {{ item.partNumber }}
{{ getTranslation('panduit.productgroups.removeallitems') }}