The CT-1005 Contour Crimp™ Ferrule Crimp Tool has a trapezoid profile. The controlled-cycle mechanism assures high quality, consistent terminations. The ergonomic grip and front load design assures operator comfort and convenience.
Crimp Profile | Trapezoid |
Base Material | Steel |
Compatible Connector | Loose Piece F, FSD, and FTD series Ferrules |
Sub Brand | Contour Crimp™ |
Overall Length (In.) | 8.56 |
Overall Length (mm) | 217.4 |
Overall Width (In.) | 2.91 |
Overall Width (mm) | 73.9 |
Weight (Kg) | 0.3 |
Weight (lb) | 0.66 |
Product Type | Controlled Cycle Crimp Tool |
Maximum Wire Size (AWG) | #2 |
Minimum Wire Size (AWG) | #4 |
Part Features | Length: 8.56 In. (217,42mm) Width (Closed Handle): 2.91 In. (73,91mm) Weight (Approx.): 10.6 oz. (300 gr.) |
UPC | 07498376438 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0744 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Product Bulletins | Ferrule Installation Tools Product Bulletin RSCB04--SA-ENG | English | |
Videos | Success Depends on the Crimp Training Video 16:9 BS10-D | English | |
Part Drawings | CT-1005 & CT-1006 Customer Drawing, Rev 01 | English |
{{leftSpecification.attributeName}} {{leftSpecification.attributeName}} | {{leftSpecification.attributeValue}} {{leftSpecification.attributeValue}} |
{{leftPackaging.attributeName}} | {{leftPackaging.attributeValue}} |
{{media.doctype}} | {{media.title}} | {{getTranslation(media.language)}} |