The LAA1-14-L Aluminum Compression Connector Lug, one hole, is manufactured from high conductivity thick wall aluminum with an enclosed barrel for harsh environments. The color-coded barrels are marked with Panduit and specified competitor die index numbers for proper crimp die selection. Factory pre-filled with joint compound and tin-plated to inhibit corrosion. cULus listed up to 35kV and temperature rated to 90°C.
Product Type | Compression Lug |
Lug Type | 1 Stud Hole Aluminum Lug |
Base Material | Aluminum |
Aluminum Conductor Size (AWG) | 1 |
Copper Code Conductor Size (AWG) | 1 |
Sub Brand | Pan-Lug™ |
Stud Hole Size (In.) | 0.28 |
Stud Hole Size (mm) | 7.11 |
Barrel Type | Standard |
Barrel Length (In.) | 1.25 |
Barrel Length (mm) | 31.75 |
Tongue Type | Standard |
Tongue Width (In.) | 0.75 |
Tongue Width (mm) | 19.05 |
Tongue Angle | Straight |
Tongue Thickness (In.) | 0.17 |
Tongue Thickness (mm) | 4.31 |
Overall Length (In.) | 2.63 |
Overall Length (mm) | 66.8 |
Finish/Coating | Tin-Plated |
Standards Met | UL listed and CSA certified |
UL Temperature Rating (°C) | 90 |
Maximum Voltage (kV) | 35 |
Color Code | Gold |
Panduit Die Index Number | P45 |
Burndy Die Index Number | 471 |
T & B Die Index Number | 45 |
Wire Strip Length (In.) | 1 |
Includes | Connector barrel pre-filled with oxide inhibiting joint compound |
UPC | 61305685776 |
Std. Pkg. Qty. | 50 |
Std. Pkg. Volume (cf) | 0.0191 |
Std. Ctn. Qty. | 200 |
Std. Ctn. Volume (cf) | 0.0763 |
Part Drawings | LAA SERIES #6-1/10 Aluminum Lugs - 02903NBA-DC | English | |
Installation Documents | Aluminum Compression Connectors Installation Instructions T-PMPI-227-PC | English |