Product Type | Compression Lug |
Base Material | Aluminum |
Aluminum Conductor Size (AWG) | 1 |
Copper Code Conductor Size (AWG) | 1 |
Sub Brand | Pan-Lug™ |
Stud Hole Size (In.) | 1/4 |
Stud Hole Size (mm) | 6.4 |
Barrel Length (In.) | 0.98 |
Tongue Type | Standard |
Tongue Width (In.) | 0.75 |
Tongue Width (mm) | 19.1 |
Tongue Thickness (In.) | 0.17 |
Tongue Thickness (mm) | 4.3 |
Overall Length (In.) | 2.63 |
Overall Length (mm) | 66.8 |
Finish/Coating | Tin-Plated |
UL Temperature Rating (°C) | 90 |
Maximum Voltage (kV) | 35 |
Color Code | Gold |
Panduit Die Index Number | P45 |
Burndy Die Index Number | 471 |
Wire Strip Length (In.) | 1 |
Wire Strip Length (mm) | 25.4 |
Includes | Connector barrel pre-filled with oxide inhibiting joint compound |
Part Features | Dual rated,prefilled joint compound,enclosed barrel,tin plated to inhibit corrosion. |
UPC | 07498391019 |
Std. Pkg. Qty. | 10 |
Std. Pkg. Volume (cf) | 0.0104 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Part Drawings | LAA SERIES #6-1/0 ALUMINUM LUGS | English | |
Installation Documents | Aluminum Compression Connectors Installation Instructions T-PMPI-227-PC | English |