One-hole, aluminum, single barrel lug, type LAMA, #6 AWG - 300 kcmil, 5/16 (7.9mm) stud hole.
Product Type | Mechanical Lug |
Base Material | Aluminum |
Stud Hole Size (In.) | 5/16 |
Number of Holes | 1 |
Tongue Type | Straight Tongue |
Tongue Length (In.) | 1 |
Tongue Length (mm) | 25.4 |
Tongue Thickness (In.) | 0.25 |
Tongue Thickness (mm) | 5.6 |
Tongue Width (In.) | 1 |
Tongue Width (mm) | 22.9 |
Overall Height (In.) | 1.1 |
Overall Height (mm) | 26.9 |
Overall Length (In.) | 2 |
Overall Length (mm) | 50.8 |
Barrel Type | Single |
Finish/Coating | Tin-Plated |
UL Temperature Rating (°C) | 90 |
Maximum Voltage (V) | 600 |
Hex Size (mm) | 9.5 |
Sub Brand | Pan-Lug™ |
Part Features | Made from high strength, extruded aluminum alloy to provide premium electrical and mechanical performance. |
UPC | 07498359614 |
Std. Pkg. Qty. | 25 |
Std. Pkg. Volume (cf) | 0.0485 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Part Drawings | LAMA Series 300kcmil Thru 1000kcmil Aluminum Mechanical Lugs Part Drawing 10N006AS-NC | English | |
Installation Documents | Aluminum Mechanical Connector Installation Instruction T-PMPI-223-PC | English |