Product Type | Compression Lug |
Base Material | Copper |
Class G Copper Flex Conductor Size (AWG) | 6 |
Class H Copper Flex Conductor Size (AWG) | 6 |
Class I Copper Flex Conductor Size (AWG) | 6 |
Class K Copper Flex Conductor Size (AWG) | 6 |
Class M Copper Flex Conductor Size (AWG) | 6 |
Copper Code Conductor Size (AWG) | 6 |
DLO Copper Flex Conductor Size (AWG) | 6 |
Sub Brand | Pan-Lug™ |
Stud Hole Size (In.) | 0.19 |
Stud Hole Size (mm) | 4.8 |
Barrel Type | Standard Barrel Length with Inspection Window |
Barrel Length (In.) | 0.48 |
Barrel Length (mm) | 12.2 |
Tongue Type | Standard |
Tongue Width (In.) | 0.45 |
Tongue Width (mm) | 11.4 |
Tongue Angle | 90° |
Tongue Thickness (In.) | 0.09 |
Tongue Thickness (mm) | 2.3 |
Overall Length (In.) | 0.99 |
Overall Length (mm) | 25.2 |
Finish/Coating | Tin-Plated |
UL Temperature Rating (°C) | 90 |
Maximum Voltage (kV) | 35 |
Color Code | Blue |
Panduit Die Index Number | P24 |
Burndy Die Index Number | 7 |
Wire Strip Length (mm) | 14.3 |
Part Features | Tin plated to inhibit corrosion,color coded barrel,inspection window, beveled wire entry. |
UPC | 07498343355 |
Std. Pkg. Qty. | 50 |
Std. Pkg. Volume (cf) | 0.0312 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Videos | UP 60 Pneumatic Crimping Machine Video 16:9 | English | |
Videos | UP 65 Pneumatic Crimping Machine Video 16:9 | English | |
Part Drawings | Part Drawing - PDF - LCAX6-10F-L | English | |
Installation Documents | Copper Compression Connector Installation Heat Shrink Insulation Installation Instructions T-PMPI-256-PC | English |