Two-hole, long barrel lug with window, 1/0 AWG wire, 3/8 stud hole, 1 hole spacing.
Product Type | Compression Lug |
Lug Type | 2 Stud Hole Lug |
Base Material | Copper |
Copper Code Conductor Size (AWG) | 1/0 |
Sub Brand | Pan-Lug™ |
Stud Hole Size (In.) | 3/8 |
Stud Hole Size (mm) | 9.5 |
Stud Hole Spacing (In.) | 1 |
Stud Hole Spacing (mm) | 25.4 |
Barrel Type | Long Barrel Length with Inspection Window |
Barrel Length (In.) | 1.44 |
Barrel Length (mm) | 36.6 |
Tongue Type | Standard |
Tongue Width (In.) | 0.76 |
Tongue Width (mm) | 19.3 |
Tongue Angle | Straight |
Tongue Thickness (In.) | 0.12 |
Tongue Thickness (mm) | 3 |
Overall Length (In.) | 3.57 |
Overall Length (mm) | 90.678 |
Finish/Coating | Tin-Plated |
Standards Met | UL listed to 486A-486B File #E52164 and CSA certified C22.2 No. 65-13 |
UL Temperature Rating (°C) | 90 |
Maximum Voltage (kV) | 35 |
Color Code | Pink |
Panduit Die Index Number | P42 |
Burndy Die Index Number | 12 |
T & B Die Index Number | 42 |
Wire Strip Length (In.) | 1.5 |
Wire Strip Length (mm) | 38.1 |
Part Features | Tin plated to inhibit corrosion,color coded barrel,inspection window, NEBS level 3. |
UPC | 07498379812 |
Std. Pkg. Qty. | 10 |
Std. Pkg. Volume (cf) | 0.0328 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Product Bulletins | Pneumatic Crimping Tool - Pico Series 400 Product Bulletin PCCB16--WW-ENG | English | |
Videos | UP 60 Pneumatic Crimping Machine Video 16:9 | English | |
Videos | UP 65 Pneumatic Crimping Machine Video 16:9 | English | |
Part Drawings | LCC1/0-38DW-X Copper Lug - Two-Hole, Long Barrel with Window Part Drawing LCC1_0-38DW-CUST | English | |
Installation Documents | Copper Compression Connector Installation Instructions T-PMPI-62-PC | English |