Two-hole, long barrel lug, #1 AWG wire, 5/16 stud hole, .88 hole spacing.
Copper Conductor Size (AWG) | #1 |
Copper Conductor Size (kcmil) | 84 |
Product Type | Compression Lug |
Sub Brand | Pan-Lug™ |
Stud Hole Size (mm) | 7.9 |
Stud Hole Spacing (In.) | 0.88 |
Stud Hole Spacing (mm) | 22.4 |
Barrel Type | Long Barrel Length without Inspection Window |
Barrel Length (In.) | 1.36 |
Barrel Length (mm) | 34.5 |
Tongue Type | Standard |
Tongue Width (In.) | 0.7 |
Tongue Width (mm) | 17.8 |
Tongue Thickness (In.) | 0.11 |
Tongue Thickness (mm) | 2.8 |
Overall Length (In.) | 3.37 |
Overall Length (mm) | 85.6 |
Finish/Coating | Tin-Plated |
Color Code | Green |
Panduit Die Index Number | P37 |
Burndy Die Index Number | 11 |
Wire Strip Length (In.) | 1.44 |
Wire Strip Length (mm) | 36.5 |
Part Features | Tin plated to inhibit corrosion,color coded barrel, NEBS level 3. |
UPC | 07498338245 |
Std. Pkg. Qty. | 20 |
Std. Pkg. Volume (cf) | 0.0395 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Installation Documents | Copper Compression Connector Installation Instructions T-PMPI-62-PC | English |