Two-hole, long flared barrel, 750 kcmil cable, 1/2 bolt holes, 1.75 hole spacing, NEMA hole sizes and spacing.
Product Type | Compression Lug |
Base Material | Copper |
DLO Copper Flex Conductor Size (kcmil) | 777.7 |
Sub Brand | Pan-Lug™ |
Stud Hole Size (In.) | 1/2 |
Stud Hole Size (mm) | 12.7 |
Stud Hole Spacing (In.) | 1.75 |
Stud Hole Spacing (mm) | 44.5 |
Barrel Type | Long Barrel Length without Inspection Window |
Barrel Length (In.) | 3 |
Barrel Length (mm) | 76.2 |
Tongue Type | Standard |
Tongue Width (In.) | 2.17 |
Tongue Width (mm) | 55.1 |
Tongue Angle | Straight |
Tongue Thickness (In.) | 0.32 |
Tongue Thickness (mm) | 8.1 |
Overall Length (In.) | 7.29 |
Overall Length (mm) | 185.2 |
Finish/Coating | Tin-Plated |
Standards Met | CSA certified C22.2 No. 65-13, UL listed 486A-486B File #E52164 |
UL Temperature Rating (°C) | 90 |
Maximum Voltage (kV) | 35 |
Color Code | Orange |
Panduit Die Index Number | P107 |
Wire Strip Length (In.) | 3 1/16 |
Wire Strip Length (mm) | 77.8 |
Part Features | Tin plated to inhibit corrosion,color coded barrel,enclosed barrel,NEBS level 3,flared for easy wire entry. |
UPC | 07498375322 |
Std. Pkg. Qty. | 3 |
Std. Pkg. Volume (cf) | 0.1082 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Part Drawings | Part Drawing - PDF - LCCF750-12-3 | English | |
Installation Documents | Copper Compression Connector Installation Instructions T-PMPI-235-PC | English |