One-hole, metric conductor, standard barrel with window lug, 10mm² wire, M5 stud hole.
Product Type | Metric Compression Lug |
Base Material | Copper |
Finish/Coating | Tin-Plated |
Barrel Length (mm) | 11 |
Tongue Thickness (mm) | 1.2 |
Overall Length (mm) | 30.8 |
Standards Met | Meets EN 61238-1:2003/IEC 61238-1:2003 Class B WITH Class 2r Wire, UKCA compliant, CE compliant |
Wire Strip Length (mm) | 12.5 |
Sub Brand | Pan-Lug™ |
UPC | 07498376789 |
Std. Pkg. Qty. | 100 |
Std. Pkg. Volume (cf) | 0.0303 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Part Drawings | LCMA 6-25mm One Hole Standard Barrel Metric Lugs Part Drawing 13J059BE-DC | English | |
Installation Documents | Metric Standard Barrel Copper Compression Connector Installation Instructions T-PMPI-308-PC | English | |
Press Releases | Press Release - Metric_PR_web_3-30a | English |
{{leftSpecification.attributeName}} {{leftSpecification.attributeName}} | {{leftSpecification.attributeValue}} {{leftSpecification.attributeValue}} |
{{leftPackaging.attributeName}} | {{leftPackaging.attributeValue}} |
{{media.doctype}} | {{media.title}} | {{getTranslation(media.language)}} |