One-hole, metric conductor, standard barrel with window lug, 70mm² wire, M6 stud hole.
Product Type | Metric Compression Lug |
Base Material | Copper |
Sub Brand | Pan-Lug™ |
Barrel Length (mm) | 23.3 |
Tongue Thickness (mm) | 2.9 |
Overall Length (mm) | 53.5 |
Finish/Coating | Tin-Plated |
Standards Met | Meets EN 61238-1:2003/IEC 61238-1:2003 Class B WITH Class 2r Wire, UKCA compliant, CE compliant |
Wire Strip Length (mm) | 24.8 |
UPC | 07498376947 |
Std. Pkg. Qty. | 50 |
Std. Pkg. Volume (cf) | 0.0370 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Part Drawings | Metric Lugs - LCMA One Hole Series 35-150mm Standard Barrel Part Drawing 13J059BF-JC | English | |
Installation Documents | Metric Standard Barrel Copper Compression Connector Installation T-PMPI-308-PC | English | |
Press Releases | Press Release - Metric_PR_web_3-30a | English |