Neutral Bar,Assembly, 30 Port(3x10),Al, Tin-Plated,14-6 awg, with connector 350-6awg
Application | For copper and aluminium conductors |
Product Type | Neutral Bar Assembly |
Base Material | Aluminum |
Number of Ports | 30 |
Overall Height (In.) | 1.1 |
Overall Height (mm) | 28.7 |
Overall Length (In.) | 4.15 |
Overall Length (mm) | 105.4 |
Overall Width (In.) | 2.53 |
Overall Width (mm) | 64262 |
Standards Met | UL486A-UL486B LISTED/CSA CERTIFIED C22.2 No. 65 |
Sub Brand | Pan-Lug™ |
UPC | 07498310125 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0278 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Part Drawings | NEUTRAL BAR ASSEMBLY (NBA350 SERIES) | English |