Multi-Tap connector, double-sided, clear insulation, 4 ports, 350 kcmil - #10 STR, #10 SOL.
Application | Aluminum or Copper Code Conductors |
Product Type | Double-Sided Multi-Tap Connector |
Base Material | Aluminum |
Number of Ports | 4 |
Overall Height (In.) | 2.5 |
Overall Height (mm) | 63.5 |
Overall Length (In.) | 4.17 |
Overall Length (mm) | 105.9 |
Overall Width (In.) | 3 |
Overall Width (mm) | 76.2 |
Insulation Material | Clear PVC |
UL Temperature Rating (°C) | 90 |
Maximum Voltage (V) | 600 |
Sub Brand | Pan-Lug™ |
Part Features | Each port pre-filled with oxide inhibiting joint compound seals out air and moisture to deter surface oxidation. |
UPC | 07498377464 |
Std. Pkg. Qty. | 3 |
Std. Pkg. Volume (cf) | 0.1172 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Part Drawings | Multi-Tap Insulated Connectors PCSB350 Series Part Drawing C41247 | English | |
Installation Documents | In-Line Splicer/Reducer Aluminum Mechanical Connectors Installation Instructions | English | |
MSDS | Safety Data Sheet T-MSDS-005-PC | English |