One-hole, copper, single barrel, straight tongue lug, #8 SOL - 1/0 STR, 5/16 (7.9mm) stud hole.
Product Type | Mechanical Lug |
Base Material | Cast Copper |
Stud Hole Size (In.) | 5/16 |
Number of Holes | 1 |
Tongue Type | Straight Tongue |
Tongue Length (In.) | 0.85 |
Tongue Thickness (In.) | 0.14 |
Tongue Width (In.) | 0.73 |
Tongue Width (mm) | 18.5 |
Overall Height (In.) | 0.78 |
Overall Height (mm) | 19.8 |
Overall Length (In.) | 1.59 |
Overall Length (mm) | 40.4 |
UL Temperature Rating (°C) | 90 |
Maximum Voltage (V) | 600 |
Sub Brand | Pan-Lug™ |
Part Features | Corrosion resistant copper alloy,compact design,inspection window,high strength connection. |
UPC | 07498363253 |
Std. Pkg. Qty. | 50 |
Std. Pkg. Volume (cf) | 0.0528 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Part Drawings | Cone Screw Lug Connector PNL Series Part Drawing N41174BB-DC | English |