Two-set screw splice, copper, type PNLC, #8 SOL - 1/0 STR.
Product Type | Mechanical Splice |
Overall Height (In.) | 0.84 |
Overall Height (mm) | 21.3 |
Overall Length (In.) | 1.63 |
Overall Length (mm) | 41.4 |
Overall Width (In.) | 0.72 |
Overall Width (mm) | 18.3 |
UL Temperature Rating (°C) | 90 |
Sub Brand | Pan-Lug™ |
Part Features | Corrosion resistant copper alloy,compact design,inspection window,high strength connection. |
UPC | 07498363265 |
Std. Pkg. Qty. | 3 |
Std. Pkg. Volume (cf) | 0.0296 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Part Drawings | Part Drawing - PDF - C4117301 | English |