globe Middle East | English
Product availability varies per region

Part List

Added
item(s) View List >>

Part List

View List >>
Select all options above to proceed

Specifications

Sub Brand FlexFusion™
Product Type Cabinet
Rear Door Type Door Split Hinged
Front Door Type Door Single Hinged
Color White
Material Steel
Overall Depth (In.) 42
Overall Depth (mm) 1070
Overall Width (In.) 32
Overall Width (mm) 800
Overall Height (In.) 78.7
Overall Height (mm) 1999
Number of Rack Units 42
Casters Yes
Static Load Capacity (kg) 1591
Static Load Capacity (lb) 3500
Rolling Load Capacity (kg) 1136
Rolling Load Capacity (lb) 2500
Finish/Coating Powder-Coated
Standards Met EIA-310-E, TIA/EIA-942, UL2416, RoHS Compliant

Runtime Graph

Configuration

Packaging Detail

Std. Pkg. Qty. 1
Std. Pkg. Volume (cf) 62.9199
Std. Ctn. Qty. 0
Std. Ctn. Volume (cf) 0.0000

Resources

NOTE: Not all resources are available in your language.
If product info is not displayed in your selected language, it will be coming. We will continue to improve the experience over time.
Language
Compare
Remove All Items