Our direct attach copper cable splits a single 100 Gigabit QSFP28 signal into four 25 Gigabit SFP28 connections for short-distance connections between devices within a rack.
Product Type | QSFP, PSFP and Breakout Cable Assembly |
Jacket Material | PVC |
Conductor Gauge (AWG) | 30 |
Conductor Gauge (kcmil) | 0.1005 |
Connector 1 Type | QSFP28 |
Connector 2 Type | SFP28 |
Color | Black |
Overall Length (ft.) | 9.84 |
Overall Length (m) | 3 |
Nominal Diameter (In.) | 0.24 |
Nominal Diameter (mm) | 6.1 |
Bend Radius (In.) | 1.2 |
Bend Radius (mm) | 30.5 |
Number of Connector 1 Ports | 1 |
Number of Connector 2 Ports | 4 |
Maximum Operating Temperature (°C) | 80 |
Maximum Operating Temperature (°F) | 176 |
Minimum Operating Temperature (°C) | -25 |
Minimum Operating Temperature (°F) | -13 |
Data Transfer Rate (Gb/s) | 100 |
Resistance Properties | Flame-Resistant |
Standards Met | IEC 60332-3-24, RoHS Compliant, compliant to SFF-8431, EEPROM compliant to SFF-8472, CE and RoHS Compliant |
Part Features | 100% performance tested, robust construction, low latency performance, passive low power assembly, low profile, small diameter cable design, built-in strain relief, variety of lengths. |
Configuration |
---|
UPC | 61305634715 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.0953 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 0.9532 |
Specification Sheets | QSFP28 to Four SFP28 Breakout Copper Cable Assemblies | UK English | |
Specification Sheets | QSFP28 to Four SFP28 Breakout Copper Cable Assemblies | English | |
Part Drawings | QSFP28 TO 4X SFP28 Breakout Cable Part Drawing 03269UDB-DC | English | |
Application Guides | DAC Assemblies Compatibility Guide COAG11-SA-ENG | English | |
Flyers | DAC Selection Matrix Flyer FBFL42-SA-ENG | English | |
Flyers | Matriz de Selección de DAC Folleto FBFL42 | Spanish (Español) | |
Technical References | Guía de Compatibilidad para Ensambles de Cables de Conexión Directa (DAC) Referencia Técnica COAG11 | Spanish (Español) |