Our strain relief bar with up or down pivoting rear flange allows for easy maintenance access to the backs of patch panels, while keeping network cable connections and organization intact.
Product Type | Strain Relief Bar |
Material | CRS |
Color | Black |
Includes | Mounting hardware |
Overall Length (In.) | 5.4 |
Overall Length (mm) | 137.2 |
Overall Width (In.) | 19 |
Overall Width (mm) | 482.6 |
Overall Depth (In.) | 5.4 |
Overall Depth (mm) | 137.2 |
Overall Height (In.) | 1.25 |
Overall Height (mm) | 31.8 |
For Use With | Racks |
Standards Met | RoHS Compliant |
Number of Rack Units | 1 |
Configuration |
---|
UPC | 07498301703 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 0.4245 |
Std. Ctn. Qty. | 10 |
Std. Ctn. Volume (cf) | 4.2450 |
Specification Sheets | Pivoting Strain Relief Bar Specification Sheet NCSP42--WW-ENG | English | |
Videos | Strain Relief Bar Product Spotlight Video | English | |
Part Drawings | Part Drawing - DWG - SRBPBL | English | |
Part Drawings | Part Drawing - DXF - SRBPBL | English | |
Part Drawings | Pivoting Strain Relief Bar COSRBPBL--ENG | English | |
Installation Documents | Pivoting Strain Relief Bar Installation Instructions: PN444B | English | |
Selection Guides | Modular Patch Panels - Selection Guide | English | |
Selection Guides | Strain Relief Bars Selection Guide - RKSG13 | English | |
Selection Guides | Paneles de Parcheo Modulares Guía de Selección COSG18 | Spanish (Español) |