The PatchRunner™ 2 Vertical Cable Manager Rear Gate System Kit attaches to the rear side of a single-sided PatchRunner™ 2 Vertical Cable Manager (PR2V) to create a gated channel system for permanent link cables. The tool-less design allows for very simple and fast installation. The gate opens to the left or the right, includes slots for cable tie-off and provides bend radius. Each kit includes four steel gate assemblies for use with 12 inch wide managers. The gates are black in color.
Note | Compatible with single-sided managers only |
Product Type | Trough |
Body Material | Steel |
For Use With | 12" Wide Single-Sided PR2V Vertical Cable Managers |
Sub Brand | PatchRunner™ 2 |
Overall Height (In.) | 3.6 |
Overall Height (mm) | 90 |
Overall Width (In.) | 11.5 |
Overall Width (mm) | 291 |
Overall Depth (In.) | 8.6 |
Overall Depth (mm) | 219 |
Color | Black |
Standards Met | RoHS Compliant |
UPC | 61305675573 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 1.5852 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Product Bulletins | Sistemas de Racks con Organización de Cableado que Ahorran Espacio RKCB46 | Spanish (Español) | |
Specification Sheets | PatchRunner™ 2 Vertical Cable Manager Spec Sheet RKSP172 | English | |
Part Drawings | PR2V Rear Gate System Kit | English | |
Part Drawings | DFX Customer Drawing: PR2VRGSK12 | English | |
Part Drawings | DWG Customer Drawing: PR2VRGSK12 | Japanese (日本語) | |
Installation Documents | PatchRunner2 & Accessories Installation Instructions | English | |
Cross References | Cable Capacity Calculator Web V12 | English | |
Flyers | Familia PatchRunner™ 2 RKFL22 | Spanish (Español) |