The TX6A™ Cat 6A U/UTP copper cable is constructed of 23 AWG copper conductors with HDPE insulation. The copper conductors are twisted in pairs and separated by a cross divider. All four pairs are surrounded by a Vari-MaTriX Tape and a flame-retardant PVC jacket. The blue, riser (CMR) cable is supplied 1,000 feet (305 meters) to a reel.
Note | Available in North America |
Environment | Indoor |
Performance Level | Category 6A |
Cable Construction | U/UTP |
Flammability Rating | Riser (CMR) |
LP Rating | LP (0.5A) |
Jacket Material | High-Density Polyethylene |
Nominal Cable Outside Diameter (In.) | 0.26 |
Nominal Cable Outside Diameter (mm) | 6.6 |
Maximum Operating Temperature (°C) | 75 |
Maximum Operating Temperature (°F) | 140 |
Minimum Operating Temperature (°C) | -20 |
Minimum Operating Temperature (°F) | -4 |
Maximum Installation Temperature (°C) | 60 |
Maximum Installation Temperature (°F) | 32 |
Minimum Installation Temperature (°C) | 0 |
Minimum Installation Temperature (°F) | 32 |
Sub Brand | Pan-Net® |
Maximum Installation Tension (N) | 110 |
Maximum Installation Tension (lb) | 25 |
Bend Radius (In.) | 1 |
Bend Radius (mm) | 25 |
Number of Pairs | 4 |
Conductor Material | Copper |
Conductor Type | Solid |
Overall Length (ft.) | 1000 |
Overall Length (m) | 305 |
Conductor Gauge (AWG) | 23 |
Conductor Gauge (mm) | 0.57 |
Insulation Material | High-Density Polyethylene |
Insulation Diameter (In.) | 0.044 |
Insulation Diameter (mm) | 1.12 |
Maximum Voltage (V) | 80 |
Standards Met | ANSI/TIA 568.2-D, ISO 11801 |
Color | Blue |
Packaging Type | Reel |
Product Type | Copper Cable |
UPC | 61305656744 |
Std. Pkg. Qty. | 1000 |
Std. Pkg. Volume (cf) | 2.0213 |
Std. Ctn. Qty. | 24000 |
Std. Ctn. Volume (cf) | 48.5120 |