The PanZone Consolidation Point Box provides a quick-to-install solution to deliver a point of connection and configuration within the permanent link to allow interconnection/cross connection to a network service or service. For install in-ceiling, on-wall, or under floor. 24 Port, 1RU, accepts 19" panel, Black.
Product Type | Consolidation Point Box |
Material | Steel |
Mount Method | In-Ceiling, Wall Mount, Underfloor |
Number of Rack Units | 1 |
Number of Ports | 24 |
Overall Width (In.) | 20.15 |
Overall Width (mm) | 511.8 |
Overall Depth (In.) | 12.15 |
Overall Depth (mm) | 308.6 |
Overall Height (In.) | 1.93 |
Overall Height (mm) | 49.1 |
Color | Black |
Sub Brand | PanZone® |
Standards Met | UL 2043 and UL 1863 |
UPC | 61305676464 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 1.3215 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |
Specification Sheets | PanZone® Consolidation Point Box RKSP219 | English | |
Part Drawings | 24 Port Consolidation Point Box Part Drawing 01335NAM-DC | English | |
Part Drawings | 24 Port Consolidation Point Box DXF file | English | |
Part Drawings | 24 Port Consolidation Point Box DWG file | English | |
Installation Documents | Consolidation Point Box V00029SV_03 | English | |
Selection Guides | PanZone® Wall Mount Solutions - RKSG08-WW-ENG | English | |
Selection Guides | Soluciones de Montaje en Pared PanZone® Guía de Selección RKSG08 | Spanish (Español) |