The TrueEdge™ Vertical Wall Mount Enclosure provides a comprehensive architecture that allows up to 36" of active equipment depth to be mounted in a low-profile application. The TrueEdge™ has adjustable rails to allow for optimal configuration. This enclosure houses 3RU of passive equipment and 3RU active equipment. 9.5" Depth, 42" Height, Black
Product Type | Wall Mount Enclosure |
For Use With | 19" Rack Mountable Panels and Switches/Servers |
Material | Steel |
Mount Method | Wall Mount |
Maximum Load Capacity (kg) | 90 |
Maximum Load Capacity (lb) | 200 |
Number of Rack Units | 3 |
Overall Depth (In.) | 9.5 |
Overall Depth (mm) | 240 |
Overall Width (In.) | 28.5 |
Overall Width (mm) | 724 |
Overall Height (In.) | 42 |
Overall Height (mm) | 1068 |
Sub Brand | PanZone® |
Color | Black |
Standards Met | UL 2416; IP20 |
Part Features | Base, door, horizontal passive equipment brackets, E-rail equipment brackets, locking swing handle, (includes 2 Keys), edge grommet, Tak-Ty® Hook & Loop Cable Ties, door hinges |
UPC | 61305677729 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 8.4091 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |