Maximize your data center or server room space with this adjustable depth 4-post rack. It accommodates a variety of equipment sizes, while its sturdy build keeps your network organized and secure.
Note | Rack has adjustable depth from 23in (584mm) to 42in (1067mm), in 0.5in (12.7mm) increments |
Material | Steel |
Mounting Bolt Method | Cage Nut |
For Use With | All Panduit vertical and horizontal cable managers, standard 19" mount accessories |
Extended Depth (In.) | 42 |
Extended Depth (mm) | 1066.8 |
Extended Height (In.) | 84.13 |
Extended Height (mm) | 2136.9 |
Overall Width (In.) | 20.31 |
Overall Width (mm) | 515.9 |
Number of Rack Units | 45 |
Rail Number Direction | Bottom Up |
Static Load Capacity (kg) | 907.2 |
Static Load Capacity (lb) | 2000 |
Color | Black |
Standards Met | EIA/ECA-310-E; UL 2416; RoHS |
Includes | Welded rack frames, adjustable depth mount brackets, hardware kit |
Product Type | 4-Post Rack |
Finish/Coating | Powder-Coated |
Configuration |
---|
UPC | 61305679371 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 11.0448 |
Std. Ctn. Qty. | 0 |
Std. Ctn. Volume (cf) | 0.0000 |