The TX6A™ Cat 6A shielded copper cable is a F/UTP Outside Plant (OSP) cable. The cable has a gel-filled construction to prevent moisture migration in underground and wet applications and a wide temperature range for extreme weather environments. The copper conductors are twisted in pairs, separated by a pair separator, covered with an overall foil shield and a UV-resistant and abrasion-resistant polyethylene (PE) jacket. This product is to be used in duct and conduit installations only.
Note | Available in North America |
Environment | Outdoor |
Performance Level | Category 6A |
Cable Construction | F/UTP |
Flammability Rating | Outdoor |
Resistance Properties | UV-Resistant |
Jacket Material | High-Density Polyethylene |
Nominal Cable Outside Diameter (In.) | 0.32 |
Nominal Cable Outside Diameter (mm) | 8.2 |
Maximum Operating Temperature (°C) | 80 |
Maximum Operating Temperature (°F) | 176 |
Minimum Operating Temperature (°C) | -40 |
Minimum Operating Temperature (°F) | -40 |
Maximum Installation Temperature (°C) | 50 |
Maximum Installation Temperature (°F) | 122 |
Minimum Installation Temperature (°C) | 0 |
Minimum Installation Temperature (°F) | 32 |
Sub Brand | Pan-Net® |
Maximum Installation Tension (N) | 110 |
Maximum Installation Tension (lb) | 25 |
Bend Radius (In.) | 1.28 |
Bend Radius (mm) | 65.6 |
Number of Pairs | 4 |
Conductor Material | Copper |
Conductor Type | Solid |
Overall Length (ft.) | 1000 |
Overall Length (m) | 305 |
Conductor Gauge (AWG) | 23 |
Conductor Gauge (mm) | 0.57 |
Insulation Material | High-Density Polyethylene |
Insulation Diameter (In.) | 0.04 |
Insulation Diameter (mm) | 1.1 |
Maximum Voltage (V) | 80 |
Standards Met | Exceeds ISO 11801 Class Ea and ANSI/TIA568-C.2 Category 6A standards ; Standards compliance: ISO 11801 Class Ea, IEC 61156-5 Category 6A, ANSI/TIA-568-C.2 Category 6A, IEC 60794-1-2F5 Method B Water Penetration Requirement Poe Compliance: Meets IEEE 802.3af, IEEE 802.3at, and IEEE 802.3bt for PoE applications ; RoHS Compliant |
Color | Black |
Packaging Type | Reel |
Product Type | Copper Cable |
EuroClass Flame Rating | Fca |
UPC | 61305631949 |
Std. Pkg. Qty. | 1 |
Std. Pkg. Volume (cf) | 3.3922 |
Std. Ctn. Qty. | 6 |
Std. Ctn. Volume (cf) | 20.3532 |
Specification Sheets | TX6A™ Category 6A Shielded F/UTP Outside Plant (OSP) Copper Cable Specification Sheet COSP424--WW-ENG | English | |
Specification Sheets | Cable de Cobre TX6A™ F/UTP de Categoría 6A para Planta Externa (OSP) Hoja de Especificaciones D-COSP424--WW-SPA | Spanish (Español) | |
Brochures | Sistema de Cableado de Cobre Blindado Catagoría 6A COCB27 | Spanish (Español) | |
Certifications | Declaration Of Performance | English | |
Certifications | ETL PFO6X04 Channel Report of Test Certificate | English | |
Selection Guides | Shielded Copper Cabling Systems Selection Guide COSG28 | English |