The TX6A™ Cat 6A F/UTP Riser copper cable is constructed of 23 AWG copper conductors with HDPE insulation. The copper conductors are twisted in pairs, separated by a cross divider and covered by an overall metallic shield and a flame retardant PVC (CMR), White jacket. Packaged 1000ft/305m on a reel
Note | Available in Asia Pacific, EMEA and Latin America |
Environment | Indoor |
Performance Level | Category 6A |
Cable Construction | F/UTP |
Flammability Rating | Riser (CMR) |
LP Rating | LP (0.5A) |
Sub Brand | Pan-Net® |
Number of Pairs | 4 |
Conductor Material | Copper |
Conductor Type | Solid |
Conductor Gauge (AWG) | 23 |
Color | White |
Product Type | Copper Cable |
Part Features | Integrated pair divider, Overall foil shield, Internal drain wire, Descending length cable markings and Buil packaging |
UPC | 07498363959 |
Std. Pkg. Qty. | 1000 |
Std. Pkg. Volume (cf) | 1.8258 |
Std. Ctn. Qty. | 27000 |
Std. Ctn. Volume (cf) | 49.2963 |