Category 6 cable shall meet ANSI/TIA-568-2.D Category 6 component Standard. The conductors shall be 22 AWG construction with FEP insulation. The copper conductors shall be twisted in pairs, separated by tape divider, and covered by a low smoke, flame-retardant (CMP) PVC jacket. Provides less voltage drop, increased current carrying capacity and reduced heat generation for PoE applications. The cable shall exceed the 100-meter distance for security, ICT, building automation, and IoT applications.
Note | Available in North America |
Environment | Indoor |
Performance Level | Category 6 |
Cable Construction | U/UTP |
Flammability Rating | Plenum (CMP) |
LP Rating | LP (0.7A) |
Jacket Material | Polyvinyl Chloride (PVC) |
Nominal Cable Outside Diameter (In.) | 0.243 |
Nominal Cable Outside Diameter (mm) | 6.1 |
Maximum Operating Temperature (°C) | 105 |
Maximum Operating Temperature (°F) | 221 |
Minimum Operating Temperature (°C) | -20 |
Minimum Operating Temperature (°F) | -4 |
Maximum Installation Temperature (°C) | 50 |
Maximum Installation Temperature (°F) | 122 |
Minimum Installation Temperature (°C) | 0 |
Minimum Installation Temperature (°F) | 32 |
Sub Brand | Pan-Net® |
Maximum Installation Tension (N) | 110 |
Maximum Installation Tension (lb) | 25 |
Number of Pairs | 4 |
Conductor Material | Copper |
Conductor Type | Solid |
Overall Length (ft.) | 1000 |
Overall Length (m) | 305 |
Conductor Gauge (AWG) | 22 |
Insulation Material | Fluorinated Ethylene Propylene |
Maximum Voltage (V) | 80 |
Color | Blue |
Packaging Type | Carton |
Product Type | Copper Cable |
UPC | 61305689399 |
Std. Pkg. Qty. | 1000 |
Std. Pkg. Volume (cf) | 1.1960 |
Std. Ctn. Qty. | 36000 |
Std. Ctn. Volume (cf) | 43.0556 |
Specification Sheets | TX6™ ER Category 6 U/UTP 22 AWG Copper Cable Spec Sheet COSP619 | English | |
White Papers | Extending the Reach of Copper Cabling White Paper COAT7 | English |
{{leftSpecification.attributeName}} {{leftSpecification.attributeName}} | {{leftSpecification.attributeValue}} {{leftSpecification.attributeValue}} |
{{leftPackaging.attributeName}} | {{leftPackaging.attributeValue}} |
{{media.doctype}} | {{media.title}} | {{getTranslation(media.language)}} |